メインコンテンツへスキップ

HiSecOS v04.8.00 released - ニュース / Firewalls - Belden Support Center

4月 5 2024

HiSecOS v04.8.00 released

作成者一覧

Software Release 04.8.00

------------------------

Bugfixes (Refer Issue List)

New features supported:

- E3.LOG.011: Logs download in CSV format

- E3.PMON.008: Fast link flap

Security Fix:

- OpenSSL upgraded to 1.1.1w

- Busybox upgraded to 1.36.1

- Dbus upgraded to 1.14.8

- OpenSSH upgraded to 9.4p1

- uClibC upgraded to 1.0.44

- Multiple uBoot vulnerabilites fixed

Open points and decisions:

- FDB: After adding static mac address to interface-1, same mac is getting

learned to other interface-2 while traffic is send with same mac as source

mac on interface-2

- Eagle web become unresponsive, once web remain open for more than a day

- After creating around 1000 L2 filter rule via CLI, web of L2 filter rule

gives error to contact to manufacturer